??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
AMTC - Silencer
Bill of material
1224460 AMTC-P-P10
Part number
1224460
Type
AMTC-P-P10
D
9.800 mm
D1
8.850 mm
L
31.350 mm
L1
6.750 mm
Weight
0.002 kg
GTIN
4052568061777
Previews
3D
Dimension
2D
Download CAD models