??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
amt24-qcC-60 - Corner Buffer Stopper Load Capacity 60kg
Bill of material
AMT24-QCC-60
Code
Type
Load Capacity
60kg
Main Material
Aluminum
Surface Treatment
Black Oxidation
The main function
Buffer Stop
Maximum Load Capacity
5~60 (Conveying Speed 6M/Min)
Cylinder Action Form
Single Effect
Trachea interface size
M5
Working Pressure (Mpa)
0.5
Buffer Function
Yes
Installation Method
Bottom Mounting
Blocking Stroke
Buffer stroke 18㎜ mm
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models