??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMT24-QCB-150 - Buffer stopper load capacity 150kg
Bill of material
AMT24-QCB-150
code
AMT24-QCB-150
type
Single acting bufferless stopper
load capacity
150kg
Main material
Aluminum
Surface treatment
Black oxidation
The main function
Instantly stop and stop, positioning and accumulating
Maximum load capacity
10~150 (when conveying speed is 6m/min)
Cylinder action form
Single acting
Trachea interface size
M5
Work pressure(Mpa)
0.5
Buffer function
yes
Installation method
Side-mounted
Blocking stroke
Buffer stroke 20mm, descending stroke 9mm mm
weblink
website link
Previews
3D
Dimension
2D
Download CAD models