??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMT14 - Conveying Tray
Bill of material
AMT14-B160-W160-A-B-5
Code
AMT14
Type
Conveying Tray
Foot Material
Nylon
Support Frame Material
Aluminum
Foot Surface Treatment
-
Support Frame Surface Treatment
Black Oxidation
B
W
Pallet material
Pallet surface treatment
Pallet thickness
C
168
D
168
E
124
F
45
G
124
K
45
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models