??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AMSET, AMSETA - Amber Color Rubber Sheets-Configurable Type
Bill of material
AMSET1-10-10
Part No.
Type Selection
Material
AmberColorRubber
Hardness
Shore A45
Color
No Adhesive/Adhesive
Nominal
T
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
F 0.5mm Increment
mm
G 0.5mm Increment
mm
Bolt Nominal Diameter
N (Through Hole)
Z (Counterbore)
Hole Position from Left
XC=1 mm Increment
mm
Hole Position from Bottom
YC=1 mm Increment
mm
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models