??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMSABS 3B 35 (4S) - Monorail
Bill of material
1xAMSABS 3B S 35-N-G0-KC, Standard-R11-397-18.5-18.5-CN 1xAMSABS 3B W 35-B-P3-G0-V1-R1-CN-S49-LN-TMH
Type
Size
35
Rail length max.
mm
Enter value for L3
Rail length max.
mm
cm
inch
ft
Combination
Number of carriages
Rail build forms
Accuracy
Straightness
KC, Standard
Reference side (Rails)
Coating
Reading head position
Preload
Reference side (Carriages)
Lube connections
Lubrication
Interface
Spacing of fixing holes
40 mm
Initial hole spacing
mm
Enter value for L5
Initial hole spacing
mm
cm
inch
ft
Position of last fixing hole
18.500 mm
System height
mm
Half width of housing on opposite side
34 mm
Half width of housing on reading head side
34 mm
Overhang head
11.5 mm
Carriage width
mm
Rail width
34 mm
Distance between locating surfaces
mm
Position of center front lube hole
7 mm
Position of lateral lube hole
mm
Position of lateral lube hole
mm
Position of top lube hole
mm
Carriage height
mm
Rail height
32 mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Carriage length
mm
Length casings
100.2 mm
Lateral fixing hole spacing
mm
Reference face height
8 mm
Static load capacity
N
dynamic load capacitiy
N
static cross moment capacity
Nm
static longitudinal moment capacity
Nm
dynamic cross moment capacity
Nm
dynamic longitudinal moment capacity
Nm
Weight
kg
Rail weight
6.5 kg/m
Front plate thickness
20 mm
Inner carriage body length
mm
Previews
3D
Dimension
2D
Download CAD models