AMS30A-R02C-SA-KLG
SMC
bp4_air_line_equipment
air_line_equipment
AMS Air Management System
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/ams/ams_a_asmtab.prj},{NB=AMS30A-R02C-SA-KLG(0)},{BODY=30},{THREAD1=R},{PORT=02},{OPTION=C},{PROTOCOL=SA},{UNIT=K},{MANUAL=G},{THREAD2=0},{A1=68.000},{A2=100.000},{A3=53.000},{B=4.200},{BASE=Y300T-2-D},{PPATH=ams_a/assembly/ams_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
AMS_A - Air Managemnet System: Electro-Pneumatic Regulator Type
Bill of material
AMS30A-R02C-SA-KLG
Body size
30
30
mm
Thread type
(R) Rc
(N) NPT
(F) G
(H) Without attachment
(R) Rc
(N) NPT
(F) G
(H) Without attachment
Port size
(02) 1/4
(03) 3/8
(00) Without attachment
(02) 1/4
(03) 3/8
(00) Without attachment
N.O./N.C.
(C) (N.C.) Normally closed
(D) (N.O.) Normally open
(C) (N.C.) Normally closed
(D) (N.O.) Normally open
Protocol
(SA) Stand alone(Wireless adapter connection:Wireless remote)
(PN) PROFINET, OPC UA(Wireless adapter connection:Wireless base)
(EN) EtherNet/IPTM, OPC UA(Wireless adapter connection:Wireless base)
(SA) Stand alone(Wireless adapter connection:Wireless remote)
(PN) PROFINET, OPC UA(Wireless adapter connection:Wireless base)
(EN) EtherNet/IPTM, OPC UA(Wireless adapter connection:Wireless base)
Unit
(K) Pressure gauge in imperial units: psi /MPa、EX/ITV: Unit selection function
(M) Pressure gauge in imperial units: MPa、EX/ITV: Fixed SI unit
(K) Pressure gauge in imperial units: psi /MPa、EX/ITV: Unit selection function
(M) Pressure gauge in imperial units: MPa、EX/ITV: Fixed SI unit
Manual override
(G) Non-locking push
(E) Push-turn locking lever type
(G) Non-locking push
(E) Push-turn locking lever type
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성