??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 4B 15 - Monorail
Bill of material
1xAMSA 4B S 15-ND-G0-KC-R11-237-28.5-28.5-CN-TR50 1xAMSA 4B W 15-A-P3-G0-V0-R1-CN-S49-LN-TMU
Type
Size
15
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
Combination
Carriage
Rail type
Accuracy
Straightness
KC, Standard
Reference side (Rails)
Coating
Magnetization
Reading head position
Preload
Reference side (Carriages)
Lube connections
Lubrication
Interface
Rail width
15 mm
Rail height
15.7 mm
Pitch
60 mm
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
Max.distance between last rail fixing hole and rail end
28.5 mm
System height
mm
Half width of housing on opposite side
16.5 mm
Half width of housing on reading head side
21.5 mm
Overhang head
17.59 mm
Carriage width
mm
Distance between locating surfaces
mm
Vertical position of front lube connection
mm
Vertical position of lateral lube connection
mm
Longitudinal position of lateral lube connection
mm
Position of top lube hole
mm
Carriage height
mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Carriage length
117.6 mm
Length casings
69.5 mm
Inner carriage body length
39.6 mm
Lateral fixing hole spacing
mm
Carriage reference face height
mm
Front plate thickness
8.5 mm
Static load capacity
19600 N
Dynamic load capacity
9000 N
Static cross moment capacity
181 Nm
Static longitud. moment capacity
146 mm
Dyn. cross moment capacity
83 Nm
Dyn. longitud. moment capacity
67 Nm
Weight
kg
Rail weight
1.4 kg/m
Previews
3D
Dimension
2D
Download CAD models