??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AMR, AMRS, AMF, AMFS - Steel Pipe for Air Nozzles
Bill of material
AMR20A-1-S35-Q35
Part No.
AMR20A-1-S35-Q35
Type Selection
Material
Surface Treatment
Zinc Plating
Normal Pressure
0.7 MPa
Accessories
Tapered Screw Plug (4137 Alloy Steel, Black Exide Film)
No.
20A
H Side Tapped Holes No. of Holes
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
P Pitch 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models