??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AMK - Medium Air Cylinder / Non-Rotating Rod / Double Acting : Single Rod
Bill of material
AMKB40-25
Ident number
Mounting
Type
Bore Size
mm
Stroke
mm
Stroke
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Working stroke
mm
Cushion
Rode Option
Rode Option
Series
Order
Selection
Selection
Selection
mm
Knuckle Joint
Knuckle Joint
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
30
Dimensions
60 mm
Dimensions
44 mm
Dimensions
18 mm
Dimensions
18 mm
Dimensions
16 mm
Dimensions
32 mm
Dimensions
10 mm
Dimensions
15 mm
Dimensions
15 mm
Thread
M8 x 1.25
Dimensions
6 mm
Dimensions
11 mm
Thread
M14 x 1.5
Dimensions
27 mm
Thread
1/4
Dimensions
84 mm
Dimensions
5 mm
Dimensions
10.5 mm
Dimensions
51 mm
Dimensions
146 mm
Dimensions
43 mm
Dimensions
11 mm
Dimensions
59 mm
Dimensions
1/4 STROKE
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models