??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 8420D - Heavy tube-frame catch-deadlock for two profile cylinders
Bill of material
16378
Order No.
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
Door direction
Backset
30 mm
Weight
525 g
Customs tariff number
83014011
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models