??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800VVB - Vacuum connector
Bill of material
565332
Order No.
565332
Diameter
22 mm
L
19 mm
Weight
12 g
Customs tariff number
84662020
European Article Number
4020772536022
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models