??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800VPE10K - Venturi nozzle connection set
Bill of material
567156
Order No.
567156
max. vacuum
92 %
max. suction
48.8 l/min.
Operating pressure for max. vacuum
3.5 bar
Vacuum connection Outside dia.
10 mm
Pneum. connection Outside dia.
10 mm
Weight
860 g
Customs tariff number
84149000
European Article Number
4020772428174
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models