??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800P - Vacuum clamping plate, Premium Line
Bill of material
564846
Order No.
Operating pressure for max. vacuum
3.5 bar
max. vacuum
92 %
Number of suction points
Stück
Number of Venturi nozzles
Stück
A
mm
B
mm
+0,1/-0,2
40 mm
Parallelism
0.05 mm
Grid
mm
Number of Zero-Point-Systems mounting holes
Stück
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models