??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800AMG - Adapter mat, rubber
Bill of material
375022
Order No.
L
mm
B
mm
Material thickness
4 mm
Weight
g
Customs tariff number
39204390
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models