??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FP-**-1 - Base element with positioning holes
Bill of material
78394
Order No.
Article No.
Size
Dist. fr. face to loc. holes
mm
Diameter
mm
Support height
mm
R
mm
R1
mm
Weight
g
B
mm
C
10 mm
E
mm
F
mm
H1
mm
I
mm
L
mm
L1
mm
L3
mm
Diameter
mm
Diameter
mm
Thread
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Размер
2D
Сваляне на CAD модели