??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-01 - Screw-in fitting, straight
Bill of material
160184
Order No.
160184
Article No.
6994-01
Model
heavy-duty
catalog sheet
PDF
Operating pressure
630 bar
SW
19 mm
Weight
50 g
Customs tariff number
73079210
European Article Number
4020772160180
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models