??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985R - High Pressure Hose with pipe socket
Bill of material
63214
Order No.
Article No.
catalog sheet
PDF
Operating pressure +50° C
375 bar
Test pressure
750 bar
Bending radius min.
30 mm
Diameter
9.8 mm
Diameter
4.8 mm
Diameter
8 mm
L
mm
Weight
g
Customs tariff number
40092200
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD