??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982E - Electronic pressure switch
Bill of material
326967
Order No.
Article No.
catalog sheet
PDF
Measuring range
bar
Switchpoint
bar
Hysteresis
bar
Operating Temperature
-25 - +80 °C
Tightening torque
20 Nm
Power supply
18 - 35 V DC
PNP-output switching current
1.2 A
Response time
10 ms
Reproducibility
+/- 0,25 FS max. %
Accuracy as per DIN 16086
+/- 0,5 FS typ. %
Ingress protection
IP65
Weight
120 g
Customs tariff number
90262080
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models