??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6981E-100 - Filter, threaded design
Bill of material
326678
Order No.
326678
Article No.
6981E-100-G1/4-1
catalog sheet
PDF
max. operating pressure
500 bar
Filteration
100 µm
Weight
14 g
Width across flats
24 mm
Customs tariff number
84662020
European Article Number
4020772323677
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Stáhnout CAD model