??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6919-20 - Pallet Decoupler Block for double acting cylinders
Bill of material
AMF320002
Order No.
320002
catalog sheet
PDF
Q
7.5 l/min
Outputs clamp A2 to A5
G1/4
Outputs unclamp B2 to B5
G1/4
GEW
2572 g
Customs tariff number
84836020
European Article Number
402077230003
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models