??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-10 - Throttle/Check Valve
Bill of material
63008
Order No.
63008
Article No.
6916-10
max. operating pressure
350 bar
Flow
12 l/min
Throttle direction
A - B
Ambient temperature
-30 - +80 °C
Aperture pressure
0.5 bar
Weight
275 g
Customs tariff number
84818059
European Article Number
4020772063009
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
预览
3D
尺寸标注
2D
下载CAD模型