??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-08-10 - Check valve, pilot operated
Bill of material
339374
Order No.
339374
Article No.
6916-08-10
catalog sheet
PDF
Type
fuer O-Ring-Anschluss
max. operating pressure
700 bar
Nominal flow
8 l/min
Releasing ratio
3
Ambient temperature
-40 bis +80 °C
Weight
300 g
OR-1 / O-ring
183335
OR-2 / O-ring
457499
Customs tariff number
84812010
European Article Number
4020772339371
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models