??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Aug 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-01 / -02 - Seat Valve, 3/2 Way
Bill of material
259168
Order No.
Article No.
catalog sheet
PDF
Type
fuer O-Ring-Anschluss
max. operating pressure
500 bar
min. operating pressure
10 bar
Nominal flow
12 l/min
Viscosity
10-500 cSt
Ambient temperature
-40 - +80 °C
U
24 V DC
P
20 W
Switching on/off
ms
Ed to 35°C
100 / 50 %
Switching frequency per hour
2000
Ingress protection
IP 54
Weight
710 g
Customs tariff number
84812010
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models