??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6878AE - Adapter plate, angular
Bill of material
564129
Order No.
564129
Size
1
catalog sheet
PDF
Flat-head screw DIN 7991
M8 x 35
N
62 mm
P
93 mm
S
5
Weight
170 g
Customs tariff number
82057000
European Article Number
4020772160289
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Maintenance
see print and online media / or enclosed operating instructions for defined products
Previews
3D
Dimension
2D
Download CAD models