??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HSNIT - Hook type toggle clamp horizontal
Bill of material
558181
Order No.
558181
Size
4
catalog sheet
PDF
colour
black
Force F1
7.0 kN
Weight
850 g
B min.
66 mm
B max.
130 mm
Position
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
32 mm
C1
19 mm
Diameter
8.5 mm
Diameter
8 mm
E min.
59 mm
E max.
123 mm
H
26 mm
H1
94 mm
H2
168 mm
K
9.5 mm
L min.
209 mm
L max.
273 mm
L1
111 mm
M
35.0 - 46.0 mm
N
64.5 mm
P
53.5 mm
Customs tariff number
84662020
European Article Number
4020772019303
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models