??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832E - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
557673
Order No.
Size
catalog sheet
PDF
colour
blue
Force F1
kN
Force F2
kN
Clamping screw
mm
Weight
g
Angle range
°
Angle ALPHA (α)
90 °
A
mm
B
mm
C
mm
Diameter
mm
Diameter
mm
E
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
mm
N
mm
O
mm
P
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models