??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828M - Pneumatic toggle clamp, double-acting
Bill of material
91843
Order No.
Size
catalog sheet
PDF
Clamping moment at 5 bar
Holding moment max.
Weight
g
A
B
Position
C
C1
C2
C3
D1
D2
E
E1
E2
H
H1
H2
H3
H4
H5
H6
I
J
L
N
N1
R
T
T1
Piston diameter
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models