??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804SJ - Vertical toggle clamp with safety latch with solid clamping arm and horizontal base.
Bill of material
557426
Order No.
557426
Size
3
catalog sheet
PDF
colour
orange
colour
black
Force F1
1.4 kN
Force F1
2.5 kN
Clamping screw
M 8x45 mm
Weight
470 g
Angle ALPHA (α)
105 °
Opening angle
°
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81 mm
C
20 mm
Diameter
7.1 mm
E
43 mm
F
19 mm
H
48 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L1
112 mm
L2
112 mm
M
32 mm
N
46 mm
P
35 mm
Customs tariff number
84662020
European Article Number
4020772008796
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models