??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803NIG - Vertical acting toggle clamp with angle base
Bill of material
557595
Order No.
557595
Size
2
catalog sheet
PDF
colour
green
Force F1
1.0 kN
Force F2
1.2 kN
Clamping screw
M6 x 35 mm
Weight
220 g
Angle range
°
Angle ALPHA (α)
105 °
Angle Alpha 2 (α2)
60 °
A
6 mm
B
41 mm
C
20 mm
Diameter
6.1 mm
E
25 mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
60 mm
H1
167 mm
HWMIN
8.0 mm
HWMAX
15.0 mm
I
12 mm
K
6 mm
L1
77 mm
L2
81 mm
M
25.5 mm
N
37 mm
O
5 mm
P
32 mm
Customs tariff number
84662020
European Article Number
4020772012229
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型