??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800SE - Vertical toggle clamp with safety latch with open clamping arm and horizontal base
Bill of material
557724
Order No.
Size
catalog sheet
PDF
colour
blue
colour
black
Force F1
kN
Force F2
kN
Clamping screw
mm
Weight
g
Angle ALPHA (α)
105 °
Opening angle
°
Angle Alpha 2 (α2)
60 °
A
mm
B
mm
C
mm
Diameter
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
mm
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
L2
mm
M
mm
N
mm
P
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models