??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6378A-28-48 - Adapter for multiple clamping system EASYVISE
Bill of material
568440
Order No.
568440
Size
28/48
A
48 mm
B
60 mm
H
80 mm
Weight
3080 g
A1
33 mm
B1
33 mm
Thread
M 12 mm
Thread
M 5 mm
H1
27 mm
L
30 mm
Customs tariff number
84662020
European Article Number
4020772529574
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models