??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376Z-07 - Adapter set for pull-stud size 10
Bill of material
430207
Order No.
430207
Diameter
25 mm
Diameter
15 mm
S1
5.5 mm
H
19 mm
Weight
23 g
Customs tariff number
73182900
European Article Number
4020772430207
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models