??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBH - Clamping jaw, with crescent
Bill of material
305011
Order No.
Article No.
Clamping force
kN
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
mm
B
mm
C
D
mm
G
mm
H
8 mm
J
mm
L
mm
Thread
mm
Thread
2 x M 6 mm
T
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Wymiar
2D
Pobierz modele CAD