??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSZ-112 - Collet attachment for clamping module KH20+BH20, hydr.
Bill of material
550286
Order No.
550286
Diameter
112 mm
Diameter
20 mm
Diameter
25 mm
Clamping stroke Ø
0.5 mm
H
50 mm
H1
30 mm
Weight
1130 g
Customs tariff number
84662020
European Article Number
4020772000172
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models