??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-1_8 - Quick coupling "flat-face" G1/8
Bill of material
558043
Order No.
Design
catalog sheet
PDF
max. operating pressure
420 bar
Nominal bore
4 mm
Nominal flow
3 l/min
Weight
38 g
Customs tariff number
84811099
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models