??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSB - Mounting kit for collet attachment
Bill of material
550287
Order No.
550287
Size
20
catalog sheet
PDF
ZN
1 Pull-stud Size 20, design: strut
ZNS
1 engagement screw Size 20
ZNH
1 lock nut M12, 6370ZNH
ZI
2 indexing slot nuts, width 8 mm, 6370ZI
Weight
190 g
Customs tariff number
84662020
European Article Number
4020772000189
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models