??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZD - Pressure intensifier
Bill of material
554493
Order No.
554493
Usable oil volume
400 cm³
Flow rate
400 cm³/min
Rato
1 : 10
max. no. of clamping cylinders
22 (Typ 20), 9 (Typ 40)
Weight
17 kg
Customs tariff number
84798997
European Article Number
4020772554491
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models