??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EAIxA - Installation clamping module with indexing
Bill of material
428425
Order No.
Size
catalog sheet
PDF
Holding force
55 kN
Pull-in/locking force up to
kN
Opening
Blow out
pneumatic
Diameter
112 mm
Diameter
32 mm
Diameter
78 mm
H
44 mm
HA
10 mm
K
8 mm
L
86 mm
Diameter
88 mm
Socket cap screw
M6 mm
T
34 mm
T1
5 mm
Weight
1400 g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models