??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IL - Assembly element BP10.3 and BP20, pneumatic, with indexing
Bill of material
534495
Order No.
Size
catalog sheet
PDF
Pull-in/locking force up to
kN
Holding force
kN
Diameter
13.5 mm
Diameter
114 mm
Diameter
25 mm
Diameter
16 mm
Diameter
32 mm
E
11.25 mm
H
100 mm
H1
40 mm
K
8 mm
S1
5.5 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models