??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IH-10-05 - Adapter clamping module B10 to BH5, hydr. with indexing
Bill of material
534719
Order No.
534719
Size
BH5
catalog sheet
PDF
Pull-in/locking force up to
5 kN
Holding force
13 kN
B
59 mm
B1
9 mm
B2
33 mm
Diameter
78 mm
Diameter
15 mm
G
M 8 mm
H
80 mm
H1
52 mm
H2
12 mm
K
8 mm
R
50 mm
S1
5 mm
Weight
2318 g
Customs tariff number
84662020
European Article Number
4020772534714
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models