??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IA - Adapter reduction from KH20, KP20, KP10.3 to B10 with indexing
Bill of material
532499
Order No.
532499
Size
B10
catalog sheet
PDF
+/-0,01
50 mm
Diameter
13.5 mm
Diameter
112 mm
Diameter
25 mm
Diameter
16 mm
Diameter
15 mm
Diameter
78 mm
Socket cap screw
M12 x 50 mm
E1
9.0 mm
E2
13 mm
G
M12 mm
G1
M8 mm
K
8 mm
R
80 mm
R1
50 mm
S1
5.5 mm
Weight
2923 g
Customs tariff number
84662020
European Article Number
4020772532499
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models