??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210FNT - Base element, flat, for T-slot plate
Bill of material
559097
Order No.
Size
catalog sheet
PDF
H
30 mm
A
mm
A1
mm
B1
mm
B2
mm
Diameter
mm
Diameter
mm
E1
mm
G
mm
H1
25 mm
L
mm
R
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
预览
3D
尺寸标注
2D
下载CAD模型