??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210FN - Base element, round, for T-slot plate
Bill of material
559095
Order No.
Size
catalog sheet
PDF
H
30 mm
Diameter
mm
B2
mm
B3
mm
Diameter
mm
Diameter
mm
Diameter
mm
E1
mm
G
mm
G1
2 x M 6 mm
H1
15 mm
H2
mm
LK
mm
R
mm
R1
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models