??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210-15-01 - Centering sleeve Ø 15
Bill of material
535732
Order No.
535732
Size
15
catalog sheet
PDF
Diameter
15 mm
Thread
M12 mm
L
17.4 mm
Diameter
10.1 mm
Weight
12 g
Customs tariff number
73182900
European Article Number
4020772535735
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models