??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208IM - Clamping module, mechanical, with indexing
Bill of material
559680
Order No.
Size
catalog sheet
PDF
Pull-in/locking force up to
kN
Holding force
kN
Opening
mechanical
Tightening torque
30 Nm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
E1
mm
H
mm
H1
mm
H2
mm
H3
mm
K
8 mm
L
mm
R
mm
S1
mm
Width across flats
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models