??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206 S6L - Sextuple clamping station
Bill of material
550252
Order No.
Size
catalog sheet
PDF
Pull-in/locking force up to
kN
Holding force
kN
Unlocking
pneumatic
Opening operating pressure
bar
A
mm
B
mm
C
265 mm
D
200 mm
E
400 mm
F
mm
G
126 mm
H
200 mm
HA
mm
J
250 - 252 mm
Diameter
20 mm
Diameter
13.5 mm
S
mm
SM
200 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models