??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203PS4-150 - Interchangeable pallet
Bill of material
533059
Order No.
533059
Size
150
catalog sheet
PDF
A
96 mm
B
96 mm
S
20 mm
SM
60 mm
Weight
530 g
Customs tariff number
84662020
European Article Number
4020772533052
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models