??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5030ZA-03 - Antenna IP67
Bill of material
564143
Order No.
564143
Length of connecting cable
1.0 m
Connection
RP-SMA
Ingress protection
IP67
Diameter
45 mm
Thread
7/16-14UNC
L1
77 mm
L2
1000 mm
max.
6.5 mm
L
1105.5 mm
Width across flats
10 mm
Weight
104 g
Customs tariff number
85444290
European Article Number
4020772250133
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models