??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M03 - Microswitch IP67
Bill of material
556264
Order No.
Model
Stainless steel housing
Precision
0.01 mm
Stroke
0.3 mm
Length of connecting cable
mm
Ingress protection
IP67
B
3 mm
Diameter
11.5 mm
Diameter
9 mm
Thread
M8 x 1 mm
Thread
M 10 x 0.75 mm
L
mm
L2
19.5 mm
Width across flats
8 mm
SW - 6kt Mutter
13 mm
Weight
g
Customs tariff number
85444290
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models